Command/Query
:CALCulate:TRACe{Tr}:MARKer{Mk}:FUNCtion:TRACking {ON|OFF|1|0}
:CALCulate:TRACe{Tr}:MARKer{Mk}:FUNCtion:TRACking?
This command sets state for the marker tracking mode. Using this command makes the marker constantly pointing to the point whereby the marker is either set to Max or Min and is not able to move to other desire point.
|
Description |
Status for the marker tracking mode |
|
Data Type |
Boolean type (Boolean) |
|
Range |
ON|OFF|1|0 |
|
Preset Value |
OFF |
|
Unit |
- |
|
Resolution |
- |
{1|0}<newline><^END>
10 OUTPUT 717;":CALC:TRAC1:MARK1:FUNC:TYPE MAX"
20 OUTPUT 717;":CALC:TRAC1:MARK1:FUNC:TRAC ON"
30 OUTPUT 717;":CALC:TRAC1:MARK1:FUNC:TRAC?
40 ENTER 717;A
:CALCulate:TRACe{Tr}:MARKer{Mk}:FUNCtion:EXECute
:CALCulate:TRACe{Tr}:MARKer{Mk}:FUNCtion:TYPE
Marker Search > Max or Min (:CALCulate:TRACe{Tr}:MARKer{Mk}:FUNCtion:TYPE is used together when equivalent GUI is clicked)